??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-WAC53_64 - Economy Foot Cup Fixed Adjustment Type Round with Rubber Pad Medium Load Type
Bill of material
E-WAC62-D60-M10-L75
code
type
Fixed Adjustable Round with Rubber Pad
Screw material
Base material
Screw surface treatment
base surface treatment
D
M
L
S
17
H
27.5
H1
6.5
H2
0
V
7
V1
8
T
0
d
0.0
Bearing (Kg)
500
Reference weight (Kg/pcs)
0.310
website link
Webxxx
Previews
3D
Dimension
2D
Download CAD models