??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-VMD01 - Economy Chain 35 Series (06C)
Bill of material
E-VMD01-35-4-A
Code
E-VMD01-35
Type
35 series
Pitch (P)
9.525 mm
Material
steel
Section number
Joint form
A(Snap)
Inner section high E
4.78 mm
Roller D1
5.08 mm
Pin C
5.80 mm
Pin B1
6.95 mm
Pin B2
7.60 mm
Pin D2
3.60 mm
Chain link T1
1.28 mm
Chain link T2
1.28 mm
Chain link H
7.46 mm
Chain link F1
7.81 mm
Chain link F2
9.05 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models