??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-VLF02 - Economical Sprocket 40 Series (08A)
Bill of material
E-VLF02-40-10-D12
Code
E-VLF02
Type
40 Series (08A)
National standard material
45
Equivalent Material
S45C
Heat Treatment
Addendum High Frequency
Surface Treatment
Black Oxide
Number of teeth
D
mm
Do
46 mm
Dp
41.10 mm
H
32* mm
L
22 mm
V
5 mm
bxt1
4x1.8
M
5
S
5.2 mm
GD
27 mm
Website Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models