??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
E-TPVCN_H, LCPVC_H,LCPVCT_H, LCPVCBT_H, LCPVCY_H - Economy PVC Plate Hole Machining Type
Bill of material
E-TPVCN2H-20-20-3-F6-G4.5-N3
Part Number
E-TPVCN2H-20-20-3-F6-G4.5-N3
Type
E-TPVCN
Type Selection
Hole Type
Grade
Color
Number of Holes
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
T Selection
mm
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
Hole Selection
Screw Nominal Dia.
d
3.5 mm
d1
0.0 mm
h
0.0 mm
Previews
3D
2D
Download CAD models