??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
E-TBS06 - Economical Rolled Ball Screw Shaft Diameter 6 Lead 1/2/6/10 Accuracy C7
Bill of material
E-TBS0601-60
Part Number
E-TBS0601-60
Thread Dia.
06 mm
Lead
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
Nut Direction
Supports Additional Machining on Side Shaft Ends
Fixed Side Wrench Flats Machining
Fixed Side 1st Stage No Shaft End Processing
Fixed Side Step (Large) Dimension Change
C 1mm Increment
mm
U 1mm Increment
mm
No processing on the second set screw on the fixed side
Previews
3D
2D
Download CAD models