??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-TAC21 - Hexagon socket head cap screws, full thread Coarse thread, economical
Bill of material
E-TAC21-M1.6-L3
Code
E-TAC21
Types of
Economical • whole tooth
thread
coarse teeth
GB material
0Cr18Ni9
equivalent material
SUS304
surface treatment
-
power level
A2-70
M
mm
L
mm
V
whole tooth
pitch
0.35 mm
D
3.0 mm
K
1.6 mm
S
1.5 mm
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models