??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-TAC01 - Hexagon socket head cap screws, full/half thread Coarse thread, economical
Bill of material
E-TAC01-M2-L4
Code
E-TAC01
Types of
Economical • Full/half tooth
thread
coarse teeth
GB material
ML40Cr
equivalent material
ML40Cr
surface treatment
blackened
power level
12.9
M
mm
L
mm
V
whole tooth
pitch
0.40 mm
D
3.8 mm
K
2.0 mm
S
1.5 mm
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models