??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-SCJ23 - Economical Type Guide shaf/Both Ends Tapped/Surface Roughness Ra0.8/Straight type
Bill of material
E-SCJ23-D6-L15-M3-N3.
code
E-SCJ23
type
Both Ends Tapped-Standard Type
Accuracy level
Ordinary level
GB matterial
45
XD material
S45C
hardness
High-Frequency Quenching,The effective depth of the hardened layer is shown in P16,Quenching Hardness Hrc56~
Surface Preparation
Hard Chromium Plating, Coating Hardness Hv850~, Coating Thickness 3-5 μm
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
D Tolerance
-0.005/-0.020 mm
M
mm
N
mm
C
0.5 mm
zzmc
zznc
zzlc
Wedsite Link
Wedsite Link
Previews
3D
Dimension
2D
Download CAD models