??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-SAE23 - Economical Type Guide shaf/With Retaining Ring Type/Straight type/Surface Roughness Ra0.8
Bill of material
E-SAE23-D6-L15
code
E-SAE23
Accuracy Class
Ordinary Grade
GB material
45
XD material
S45C
hardness
High-Frequency Quenching,The effective depth of the hardened layer is shown in P16,Quenching Hardness Hrc56~
Surface Prepartion
Hard Chromium Plating, Coating Hardness Hv850~, Coating Thickness 3-5 μm
D
mm
D Tolerance
-0.005/-0.020 mm
L
mm
Enter value for L
mm
cm
inch
ft
A
2.0 mm
E
0.70 mm
E Tolerance
+0.1/0 mm
d
5.0 mm
DDTOL
+0.075/0 mm
C
0.5 mm
ZZJD
JD
mm
J
mm
b
2 mm
t
1.2 mm
Wedsite Link
Wedsite Link
Previews
3D
Dimension
2D
Download CAD models