??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-QFC01 - Economy heavy-duty steel universal ball/turning type/flange type
Bill of material
E-QFC01-15
code
E-QFC01
type
Flange type,Standard type
Shell material
S45C
Material
S45C
Adjusting the ring material
S45C
Main ball material
SUJ2
Secondary ball material
SUJ2
Main surface treatment
nickeling
Main ball surface treatment
-
Shell surface treatment
nickeling
specifications
mm
D
30 mm
d
15.87 mm
H
20.0 mm
h
4.6 mm
T
5.0 mm
D1
54 mm
P.C.D
48 mm
K
5.0 mm
Individual load capacity
40 kg
Allowable load
50 kg
Body weight
120 g
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models