??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-QFA02 - Economy heavy-duty steel universal ball/turning type/press in type
Bill of material
E-QFA02-12
code
E-QFA02
type
Press in type,Half press type
Material
SUS304
Adjusting the ring material
SUS304
Main ball material
SUS304
Secondary ball material
SUS304
specifications
mm
D
18 mm
d
12.000 mm
D1
23 mm
h
2.0 mm
T
7.3 mm
H
15.5 mm
Individual load capacity
25 kg
Allowable load
30 kg
Body weight
30 g
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models