??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-QDC21_22 - Economy type steel universal ball/turning type press in type
Bill of material
E-QDC21-7.5
code
type
Press in type,Standard type
Main body/adjustment cup material
0Cr18Ni9
Main body/adjustment cup material
SUS304
Main ball material
Main ball hardness
Secondary ball material
SUS440C
Secondary ball hardness
55HRC~
specifications
mm
D
9 mm
D1
7.5 mm
H
6.1 mm
h1
1.1 mm
h2
4 mm
d
4.00 mm
Load resistance
N(kgf)
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models