??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Misumi
Description
E-SFJW, E-SSFJW, E-PSFJW, E-PSSFJW, E-PSFGW - Economy Shafts - Both Ends Tapped
Bill of material
E-SFJW13-25-M4-N4
Part Number
D Tolerance Selection
Material
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
Left End Change to Fine Tapped Thread
MSC(Fine) Selection
M(Coarse) Selection
Right End Change to Fine Tapped Thread
NSC(Fine) Selection
N(Coarse) Selection
C
mm
Wrench Flats
SC 1mm Increment
mm
WSC 1mm Increment
mm
X 1mm Increment
mm
W
0 mm
l1
0 mm
Set Screw Flats
FC 1mm Increment
mm
WFC 1mm Increment
mm
A 1mm Increment
mm
E 1mm Increment
mm
Add keyway
WKC 1mm Increment
mm
C 1mm Increment
mm
KC 1mm Increment
mm
G 1mm Increment
mm
b
0 mm
t
0.0 mm
90-deg. Set Screw Flats
RC 1mm Increment
mm
WRC 1mm Increment
mm
Y 1mm Increment
mm
b1
0 mm
h
0.0 mm
Left End Change The Effective Tap Depth to x3
Right End Change The Effective Tap Depth to x3
Set Screw Flats (Depth Designated Type)
FCJ 1mm Increment
mm
V 1mm Increment
mm
AJ
mm
EJ
mm
HH
mm
HJ
0
Previews
3D
Dimension
2D
Download CAD models