??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-OFN01 - Economical Copper Alloy Oil-Free Bushing-Shoulder Type
Bill of material
E-OFN01-d10-L15
Code
E-OFN01
Type
Shoulder Type
Material
Solid lubricant for High Strength Brass Inlay
Operating Temperature
-40℃/+150℃
d
mm
D Tolerance
+0.045/+0.025 mm
L
D
14 mm
D Tolerance
+0.040/+0.019
H
22 mm
T
2
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models