??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-OFK01 - Economical copper alloy oil-free bushing-straight type
Bill of material
E-OFK01-d8-L8
code
E-OFK01
type
Straight column type
Material
High strength solid lubricant for Brass inlay
Service temperature
-40℃ +150℃
d
mm
DDtolerance
+0.033/+0.008
L
D
12 mm
Dtolerance
+0.040/+0.003
website link
website link
Previews
3D
Boyut
2D
CAD modeli indir