??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
E-MTG8 - Economy Electric Actuator Compact - E-MGT8 Type
Bill of material
E-MGT8-L5-50-BC-M20-C
Part Number
E-MGT8-L5-50-BC-M20-C
Type
E-MGT8
Lead
Stroke(50mm Pitch)
mm
Enter value for S
Stroke(50mm Pitch)
mm
cm
inch
ft
Motor Position
Motor Brand
Motor Power Out put
Home Sensor
L
328.0 mm
A
50 mm
M
1
N
6
P
50 mm
Previews
3D
Dimension
2D
Download CAD models