??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
E-MTG5 - Economy Electric Actuator Compact - E-MGT5 Type
Bill of material
E-MGT5-L5-50-BC-M10-C
Part Number
E-MGT5-L5-50-BC-M10-C
Type
E-MGT5
Lead
Stroke(50mm Pitch)
mm
Enter value for S
Stroke(50mm Pitch)
mm
cm
inch
ft
Motor Position
Motor Brand
Motor Power Out put
10(100W)
Home Sensor
L
270.5 mm
A
25 mm
M
1
N
6
P
25 mm
Previews
3D
Dimension
2D
Download CAD models