??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
E-MSSTACD - Economy Shock Absorbers - Double Head Type
Bill of material
E-MSSTACD2035H
Part Number
NO.
Thread Dia.(M)
M20x1.5
Stroke(S)
mm
(L)
mm
L1
mm
L2
mm
T
8 mm
t
15.8 mm
t1
mm
D
mm
d
18 mm
d1
6 mm
B(Wrench Flats)
26 mm
Previews
3D
Dimension
2D
Download CAD models