??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
E-MPU25, E-MPD25 - Economy Cable Carries Mid-load
Bill of material
E-MPU25-25-55-10
Part Number
E-MPU25-25-55-10
Type Selection
A Inner height
25 mm
B Outer height
35 mm
C Inner width
mm
W Outer width
41 mm
P Pitch
45 mm
R Bending radius
mm
Link
H Clearance height, unsupported
145 mm
Previews
3D
Dimension
2D
Download CAD models