??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-MDE01_06 - Economical cantilever pin with retaining ring groove stepped external thread installation type
Bill of material
E-MDE02-3-Y7-F3
code
Types of
Step type with retaining ring
National standard material
Equivalent material
Surface Treatment
specification
D g6
3 mm
Minimum unit 1
Minimum unit 1
V
5 mm
H
7 mm
W
5 mm
M
M3
MPOOL
3 mm
d
2.0 mm
m
0.50 mm
n
2 mm
zzyc
zzwc
zzME
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models