??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-MDD11_16 - Standard external thread installation type of economical cantilever pin
Bill of material
E-MDD12-3-Y2-F3-E3
code
Types of
Groove type with retaining ring, thread length specified type
National standard material
Equivalent material
Surface Treatment
specification
D g6
3 mm
Minimum unit 1
Minimum unit 1
E
H
7 mm
W
5 mm
M
M3
d
2.0 mm
m
0.50 mm
n
2 mm
zzyc
zzwc
zzME
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models