??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-LMJ01_22 - Economical flanged linear bearings/guided/single lined
Bill of material
E-LMJ11-d6
Code
Type1
Single lining type
Type1
Shaft Sleeve Material (Chinese Standard )
GCr15
Bushing Material (Correspond)
SUJ2
Hardness
56HRC
Bushing Surface Treatment
Ball Material
GCr15
Cage material
Resin
Seal Washers Material
Nitrile rubber
Operating Ambient Temperature
-15-80
d
mm
d tolerance
0/-0.011 mm
D size
12 mm
D tolerance
mm
L
19 mm
L tolerance
+0.3/-0.3 mm
V
5 mm
H
28 mm
T
5 mm
d1
3.5 mm
d2
6.0 mm
h
3.1 mm
PCD
20 mm
W
22 mm
E
0 mm
F
20 mm
r
0.4 mm
Eccentricity
0.011 mm
Verticality
0.011 mm
Basic rated load C (moving) N
205 N
Basic rated load CO (static) N
260 N
Weight Of Round Flange
20 g
Method Flange Weight
15 g
Opposite Side Flange Type Weight
20 g
website
Website Link
Previews
3D
Dimension
2D
Download CAD models