??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-LMD01 - Economical Straight Column Linear Bearing/Short Type
Bill of material
E-LMD01-d6
code
E-LMD01
type
Short Type
Bushing Material (Gb)
GCr15
Bushing Material (Equivalent)
SUJ2
Bushing Hardness
56HRC~
Bushing Surface Treatment
-
Ball Material
GCr15
Cage Material
Resin
Seal Washers Material
Nitrile Rubber
Use Temperature Environment
-15~80℃
d
mm
d Tolerance
0/-0.011
D
12 mm
D Tolerance
0/-0.011
L
16 mm
L Tolerance
0/-0.2
R
1.0 mm
h
0.3 mm
r
0.4 mm
Eccentric(Max)
0.012 mm
Number Of Ball Rows
4
Basic Load Rating C (Dynamic)
110
Basic Load Rating (Co (Static))
150
weight
7 g
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models