??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-LEB75 - Economical square screw support component/low profile/support side
Bill of material
E-LEB75-6
Code
E-LEB75
Type
low profile/support side
Mat
S45C
Surface Treatment
Black Oxide
Guige
d
6 mm
T
12 mm
W
42 mm
H
22 mm
C
11 mm
P
30 mm
V
17 mm
d1
5.5 mm
d2
9.5 mm
t
12.0 mm
Use C-Type Retaining Ring
TBP01-6
Web Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models