??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-LEB65 - Economical square screw support component/low profile/fixed side
Bill of material
E-LEB65-6
Code
E-LEB65
Type
Low profile, fixed side
1/3/7 material
S45C
6 material
SUJ2
1/3/6/7 Surface treatment
Blackening
Specification
mm
d
6 mm
T
20 mm
T1
0 mm
T2
22.0 mm
T3
3.5 mm
W
42 mm
H
22 mm
C
11 mm
P
30 mm
d1
5.5 mm
d2
9.5 mm
t
12 mm
Fine thread
M6*0.75 mm
S
12 mm
Oil seal applicable shaft diameter d4
9.4 mm
Collar thickness
5.0 mm
Web Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models