??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-LEB61 - Economical square screw support component/side perforated type/regular type/fixed side
Bill of material
E-LEB61-10
Code
E-LEB61
Sales Mode
Single Piece
Type
fixed side
1/3/6 material
S45C
4 material
SUJ2
1/3/4/6 surface treatment
Black Oxide
Guige
d
10 mm
T
25 mm
T1
5 mm
T2
29.5 mm
T3
5 mm
W
60 mm
H
39 mm
C +0.02/-0.02
22 mm
W1
34 mm
H1
32.5 mm
P
46 mm
P1
15 mm
P2
13 mm
P3
6 mm
d1
6.6 mm
d2
11.0 mm
t
5.0 mm
N +0.02/-0.02
30.0 mm
d3
5.5 mm
S
16 mm
Oil seal applicable shaft diameter
14.4 mm
Match Screw Shaft Diameter JD
12/14/15 mm
Recommended outer diameter of shaft end Jd
10 mm
jdtol
-0.005/-0.012
Recommended shaft end machining size JA
8.0 mm
Recommended shaft end machining size JB
36.0 mm
Recommended shaft end machining size JE
15 mm
Nominal Thread JM
10 mm
Pitch JMP
1.00 mm
JL
16 mm
Spacer Ring Length JT4
5.5 mm
Web Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models