??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-LEB51 - Economical square screw support component/standard shoulder height/regular type/support side
Bill of material
E-LEB51-10
Code
E-LEB51
Type
Normal Type/Support Side
Mat
S45C
sur
Black Oxide
Guige
d
10 mm
T
20 mm
W
70 mm
H
43 mm
C +0.02/-0.02
25 mm
W1
36 mm
H1
35 mm
P
52 mm
d1
9.0 mm
d2
14.0 mm
t
11 mm
N +0.02/-0.02
35.0 mm
Match Screw Shaft Diameter JD
12/14/15 mm
Shaft End Outer Diameter Jd
8 mm
jdtol
-0.005/-0.012
Shield Ring Groove Size JA
7.6 mm
Shield Ring Groove Size JE
10 mm
Shield Ring Groove Size JF
7.90 mm
Shield Ring Groove Size JG
0.90 mm
dangquan
TBP01-8
Web Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models