??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-LEB31 - Economical square screw support component/low shoulder type/regular type/support side
Bill of material
E-LEB31-6
Code
E-LEB31
Type
regular type/support side
1 material
S45C
1/3 surface treatment
Black Oxide
Specifications
d
6 mm
T
12 mm
W
42 mm
H
25 mm
C
13 mm
W1
18 mm
H1
20 mm
P
30 mm
d1
5.5 mm
d2
9.5 mm
t
11 mm
N
21.0 mm
Match Screw Shaft Diameter JD
8
Shaft End Outer Diameter Jd
6 mm
jdtol
-0.005/-0.012
Shield Ring Groove Size JA
5.7 mm
Shield Ring Groove Size JE
9 mm
Shield Ring Groove Size JF
6.80 mm
Shield Ring Groove Size JG
0.80 mm
dangquan
TBP01-6
Web Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models