??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-LEB21 - Economical square screw support component/low shoulder type/regular type/fixed side
Bill of material
E-LEB21-6
Code
E-LEB21
Sales Mode
Single Piece
Type
Fixed Side
1/3/6Material
S45C
4material
SUJ2
1/3/4/6 Surface Preparation
Blackening
Specification
d
6 mm
T
20 mm
T1
5.5 mm
T2
22.0 mm
T3
3.5 mm
W
42 mm
H
25 mm
C
13 mm
W1
18 mm
H1
20 mm
P
30 mm
N
21.0 mm
P2
0 mm
P3
0 mm
d1
5.5 mm
d2
9.5 mm
t
11 mm
S
12 mm
It is recommended to match the size of the screw shaft diameter
8 mm
Recommended outer diameter of shaft end
6 mm
Recommended shaft end outer diameter tolerance
-0.005/-0.012 mm
Recommended shaft end machining size
4 mm
Recommended shaft end machining size
28 mm
Recommended shaft end machining size
8 mm
Recommended nominal thread size
M6xP0.75 mm
JMP
0.75 mm
Recommended nominal thread size
8.0 mm
Suggested spacer ring length size
5.0 mm
Web Link
Website Connection
Previews
3D
Dimension
2D
Download CAD models