??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-HGA21 - Economical buckle, light load type, flat mouth type
Bill of material
E-HGA21-44
CODE
E-HGA21
Types of
Light load type, flat mouth type
material
SUS201
surface treatment
Rolling polishing
Specifications
mm
W
25.4 mm
W1
14 mm
L1
44 mm
L2
35.0 mm
L3
25 mm
H
9.0 mm
h
6.6 mm
d
4.2 mm
d1
3 mm
t
1.0 mm
Reference weight
0.04 kg/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models