??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-HFV19 - Stainless steel butterfly hinge, round hole type / flat type
Bill of material
E-HFV19-40
Code
E-HFV19
Type
Flat type•Round hole type
cost performance
Economical
Material
SUS304
Surface treatment / color
Sand blasting and grinding
specifications
Number of mounting holes
4-hole installation
A
35 mm
B
40 mm
A1
21 mm
B1
25 mm
H
9.0 mm
T
2 mm
d
5.5 mm
d1
5 mm
Number of segments
5
load
9 kg
Reference weight
0.035 kg/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models