??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-HFV18 - Stainless steel butterfly hinge, round hole type / flat type
Bill of material
E-HFV18-25
Code
E-HFV18
Type
Flat type•Round hole type
cost performance
Economical
Material
SUS304
Surface treatment / color
Sandblasting
specifications
Number of mounting holes
4-hole installation
A
20 mm
B
25 mm
A1
12 mm
B1
16 mm
A2
- mm
H
3.8 mm
T
0.8 mm
d
3.4 mm
d1
2 mm
Number of segments
3
load
0.9 kg
Reference weight
0.006 kg/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models