??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-HFR51_56 - Stainless Steel Butterfly Hinges,Cone/Cone Economical/Countersunk,Flat
Bill of material
E-HFR51-50
Code
Type
Material
Surface Treatment
Specifications
A
50 mm
B
50 mm
A1
35 mm
B1
20.0 mm
H
14 mm
T
5 mm
d1
6 mm
d
mm
D
mm
d2
mm
D2
mm
Load
35 kg
Reference Weight£¨kg/pcs)
0.11
Website Link
Website
Previews
3D
Dimension
2D
Download CAD models