??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-HFC85 - Aluminum alloy butterfly hinge/Counterbore type/Flat type
Bill of material
E-HFC85-47
Code
E-HFC85
Types of
Flat type、Counterbore type
Material
A6063-T5
surface preparation
Sand blasting natural color anodizing
specification
A
35 mm
B
47 mm
A1
21 mm
B1
25 mm
H
10 mm
d
5.5 mm
D
9 mm
load
10 kg
Reference weight
0.02 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models