??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-HFC03 - Aluminum alloy butterfly hinge, taper hole type, flat type
Bill of material
E-HFC03-35A
Code
E-HFC03
Types of
Flat • Tapered
Cost-effective
Economical
material
A6063-T5
surface treatment
Sandblasted natural anodized
Specification
A
35 mm
??
26 mm
A1
21 mm
B1
13 mm
H
10 mm
T
3.5 mm
d
5.5 mm
D
10.5 mm
load
10.0 kg
reference weight
0.015 kg/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models