??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-HFB19_20 - Flat Dust-Free Butterfly Hinges With Booster Bearings Economical type¡¤Heavy Duty Type
Bill of material
E-HFB19-75
Code
Type
Cost-Effectiveness
Economy Type
Material
SUS304
Surface Treatment
Mirror Polish
Specifications
A
75
A1
50
B
75
B1
40
C
7
d2
8
H
16
T
6
d1
D1
d
D
Load
65 Kg
Reference Weight
0.26 Kg
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models