??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-HAV08_09 - Economical Handle Striped Handle¡¤PF
Bill of material
E-HAV08-M4-L10
Code
Types of
Material Of Grip
PF
Handle Color
Black
Thread material
Thread surface treatment
M
mm
L
mm
D
20 mm
D1
14 mm
H
15 mm
h
6 mm
h1
5 mm
Weight
0.006
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models