??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-HAM31 - Economical Handwheel Rear Corrugated Handwheel Rotary Handle Type
Bill of material
E-HAM31-D100
Code
E-HAM31
Types of
Rotary handle type
Installation Method
Keyway hole type
Coupling Part Material
S45C
Handwheel Body Material
PF
Handwheel Body Color
Black
Grip Material
Brass
Material Of Grip
PF
Handle Color
Black
Material Of Handle Thread
S45C
Grip thread surface treatment
Galvanized
D
mm
d
mm
d1
mm
L1
mm
M
mm
H
mm
h
mm
h1
mm
D1
mm
F
mm
S
mm
Reference Weight£¨kg/pcs)
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models