??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-HAJ43_53 - Economical Handle Ball Internal Thread Mounting Type
Bill of material
E-HAJ43-M4-D12-E
Code
TYPE
Material Of Grip
PF
Surface Treatment
-
Inlay Material
M
mm
D
mm
Handle Color
H
11.2 mm
h
6.5 mm
Reference Weight£¨kg/pcs)
0.01
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models