??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-HAF32_42 - Economy handle/Flange straight rod type/Tightly adjustable type
Bill of material
E-HAF32-M5-E
Code
Types of
Flange straight rod type
Types of
subject material
ZDC
subject surface preparation
Spray molding
screw material
screw surface preparation
Blackening
M
mm
Main color
L
mm
R
50 mm
D
12.5 mm
H
34 mm
Reference weight
kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models