??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-HAE37_47 - Economy type handle, rotary type curved rocker handle
Bill of material
E-HAE37-W8
Code
Type
material quality
HT200
Surface Treatment
chromate treatment
W
mm
R
63.5 mm
L
86 mm
L1
49.0 mm
D
22 mm
D1
27 mm
H
22 mm
h1
13 mm
M
5 mm
Reference weight
0.105 mm
WEBSITE LINK
WEBSITE LINK
Previews
3D
Dimension
2D
Download CAD models