??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-HAC67 - Economical Handle Slip-Knot Foldable Handle With Hexagon Socket Type
Bill of material
E-HAC67-M12-H107
Code
E-HAC67
Type
Inside Hexagonal Hole Type
Material Of Grip
PA
Handle Color
Black
Ministry Of Base Material
S45C
Base Surface Part Treatment
Galvanized
M
12 mm
H
107 mm
L
96 mm
D
28 mm
D1
22 mm
A
24 mm
h
21 mm
s
6 mm
Weight
0.14
Website Link
Network Station
Previews
3D
Dimension
2D
Download CAD models