??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Kollmorgen
Description
E & H Series NEMA 34 Frame Conventional Hybrid 3.4" Motors - Hybrid Step Motors
Bill of material
H31NRFT-LNN-NS-00
Part Number
H31NRFT-LNN-NS-00
Basic Series
Size
3 = NEMA 34 Frame Size (3.38'' Dia.)
Number of Rotor Stacks
Mounting Configuration
Construction / Hookup
Windings / Leads
Winding Type
Rotor Type
L = Laminated
Shaft Configuration
Shaft Modifications
Encoder Option
Special Sequence
Total Length
2.580
Connector Distance
0.000
Previews
3D
Dimensión
2D
Descarga de modelos CAD