??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
E-GTTPA__T5100,E-GTTPA__T5150,E-GTTPA__T5200,E-GTTPA__T5250 - EG_Timing Pulley_T5
Bill of material
E-GTTPA20T5100-A-H6
Part Number
Type
E-GTTPA
No. of Teeth
Belt Nominal Width
Belt Width
10 mm
Pulley Shape
Shaft Bore Specification
dH7 1mm Increment
mm
Enter value for DD
dH7 1mm Increment
mm
cm
inch
ft
A
11 mm
W
16 mm
L
0 mm
P.D.
mm
O.D.
mm
D
0 mm
F
mm
E
mm
Set Screw Angle
Flange not Attached
Flange Attached on One Side Only
Tapped Hole Dimension
TPC Selection
Set Screw Length
SLH
mm
Accessory Set Screw
-
Previews
3D
2D
Download CAD models