??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Pneumax
Description
E - Filter - Regulator
Bill of material
(SS172AEAA)
Version
Size
Connections
Filter pore size
Adjusting range
Type
Options
Maximum inlet pressure
20 bar
Working temperature
-30 °C ÷ +80 °C °C
Pressure gauge connection
1/8 NPT
Weight
g
Assembly position
Verticale
Max. bowl capacity
cm^3
Previews
3D
2D
Download CAD models