??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-ELJ01 - Economical angle measuring manual displacement table/dovetail groove type/ α Axis · Precision Vehicle Model
Bill of material
E-ELJ01-25-20
代码
E-ELJ01
type
dovetail groove type
Drive Direction
α Axis
Material
Copper Alloy
Surface Preparation
Black Fluorine Resin
Specifications
Height Of Center
mm
Platform Size W*W
25*25
Amount Of Movement
+15°/-15° °
The Amount Of Movement For Turning The Handle A Turn
2.0° °
Minimum Reading Amount of Scale Calibration
0.1° °
D
20 mm
E
20 mm
H
15 mm
F
0 mm
W1
8.8 mm
W2
16.5 mm
M
M2*3
Ma
Mb
M2
d
4 mm
h
3 mm
h1
1 mm
Load
2 kfg
Main Body Weight
0.04 kg
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models