??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EIM62 - Economical Dovetail Manual Stage: Z-Axis/Long Stroke Rack And Pinion Driving Force
Bill of material
E-EIM62-L100
code
E-EIM62
Type
Long stroke rack and pinion drive type
Transmission Power Direction
Z轴
subject
Aluminum Alloy
rack
brass
Surface Treatment
Black Anodic Oxidation
L
L1
100 mm
Table size
60*60 mm
Stroke
60 mm
The amount of movement of one turn of the knob
18 mm
The minimum reading of the scale is liang
0.10 mm
Load
3.0 kgf
Main Body Weight
0.25 kg
Website
Website
Previews
3D
Dimension
2D
Download CAD models