??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EIM61 - Economical dovetail slot type manual stage / long stroke rack and pinion drive type / Z axis
Bill of material
E-EIM61-L80
Code
E-EIM61
Types of
Long stroke rack and pinion type
Direction of rotation
Z-axis
subject
Aluminum alloy
rack
brass
Surface treatment
Black anodizing
L
mm
Table size (mm)
30x50
Stroke (mm)
The amount of movement of the knob
18 mm
Scale scale minimum reading
0.1 mm
Load (kgf)
1.5
Body weight
kg
Website link
website mm
Previews
3D
Dimension
2D
Download CAD models