??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EIM02 - Economical Dovetail Groove Type Manual Stage Long Stroke Rack And Pinion Drive Type X Axis Width 60
Bill of material
E-EIM02-L100
Code
E-EIM02
Type
Long stroke rack and pinion drive type
Drive Direction
X Axis
subject
Aluminum Alloy
rack
brass
Surface Treatment
Black Anodic Oxidation
L
mm
G
12.5 mm
n x F
1x75
Number of mounting holes
4 mm
Table size
60x60 mm
Stroke
60 mm
The amount of movement of the knob one turn
18 mm
Minimum Reading Amount of Scale Calibration
0.1 mm
Parallelism
50 μm
Load
59.4(6) N(kgf)
Body Weight
0.35 kg
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models