??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
e-eik01 - Economical dovetail type manual stage ?¡è Feed screw drive type ?¡è X axis
Bill of material
E-EIK01-4060
Code
E-EIK01
Code
Feed screw drive type
Direction of rotation
X axis
Pitch
4 mm
Material
Aluminum alloy
Surface treatment
Black anodizing
specification
mm
Table size (mm)
Stroke (mm)
Parallelism
40 mm
Load
mm
Body weight
mm
Website link
website mm
Previews
3D
Dimension
2D
Download CAD models